Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 853 Latch Type Toggle Clamps, Stainless Steel, with Locking Mechanism
GN 853 - Stainless Steel-Latch clamps with locking mechanism, Type TT with tie-rod, with latch bracket, tie-rod with T-Piece
Ganter
...
GN 853 - Stainless Steel-Latch clamps with locking mechanism, Type TT with tie-rod, with latch bracket, tie-rod with T-Piece
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Stainless Steel-Latch clamp GN 853-160-TT-NI
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
GANTER PARTNUMBER
PARTNUMBER
Size
GROESSE
Position
POS
Holding force
FH [N]
A [mm]
B1 [mm]
B2 [mm]
B4 [mm]
B5 [mm]
Thread
D1
D2 [mm]
D3 [mm]
D4 [mm]
~
H1 [mm]
~
H2 [mm]
~
L1 [mm]
L3 [mm]
L5 [mm]
L6 [mm]
M1 [mm]
M2 [mm]
M3 [mm]
S [mm]
1
2
3
GN 853-160-TT-NI
160
closed
1750
13
26
28
14
26
M6
4.5
4.5
5.2
27.0
20.0
103
55.0
28
30.0
19
16.0
16
2.0
GN 853-320-TT-NI
320
closed
4000
19
40
44
18
35
M8
6.7
6.7
7.0
38.5
30.0
153
76.5
34
44.5
32
19.0
19
3.0
GN 853-700-TT-NI
700
closed
7500
28
60
54
26
50
M10
8.5
8.5
9.0
53.0
40.5
222
93.0
42
51.0
38
41.5
31
3.5
Visa komprimerad display (3 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Ganter
- GN 853
Order number
GN 853-160-TT-NI
Shorttext
Stainless Steel-Latch clamps with locking mechanism, Type TT with tie-rod, with latch bracket, tie-rod with T-Piece
Sista förändringen
02.12.2025 12:10:58
Enhet
Nyckelord
Latch Type
Stainless
Stainless Steel
Tensioning
Toggle clamps
Type
bracket
clamping
clamping mechanisms
clamps
latch
locking mechanism
parts
Klassificeringar
By Functionality
BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 10.1
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 10.0.1
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 9.1
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 9.0
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 8.1
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 8.0
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 7.1
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 7.0
21-04-17-18 Lock clamp
90-90-90-90 Interim classification (unspecified)
ECLASS 6.2
90-90-90-90 Interim classification (unspecified)
ECLASS 6.1
90-90-90-90 Interim classification (unspecified)
ECLASS 6.0
90-90-90-90 Interim classification (unspecified)